STA709

批量生产

AM/FM/HD-Radio™/DAB汽车级数字输出调谐器

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

The STA709 is a single chip, full CMOS, quad-band, front-end tuner specifically tailored to Software-Defined-Radio (SDR) systems. When paired with an application processor, STA709 enables the implementation of a SDR solution to receive analog (AM/FM/WX) and digital terrestrial broadcasting standards (e.g. HD-Radio™/DAB/DRM).
The STA709 features front-end low-noise amplifiers (LNAs) covering AM band (LW/MW/SW), FM and WX bands, DAB band-III and band-L.
After on-chip IF filtering, the STA709 digitizes the signal with a high dynamic range ΣΔ ADC ahead of the complex phase-quadrature base-band signal down conversion to provide a stable digital base-band output to the companion application processor.
The digital base-band signal is transmitted to the application processor via a flexible and configurable serial digital interface operating either as single-ended I2S, LVDS I2S or JESD204B.
The STA709 offers automotive grade and state-of-art RF performances with minimum external component count.
  • 所有功能

    • AEC-Q100 qualified
    • Full automotive grade RFCMOS design
    • Quad-band:
      • AM/FM Band
      • Band-III
      • Band-L
    • Software configurable digital base-band interface (I2S or JESD204B)
    • Compatible with digital radio standards: DAB, DRM, and HD-Radio™
    • Software programmable
    • Very high dynamic range built-in ΣΔ ADC
    • Very low external component count (no pin diodes, transformers or varicap)
    • RoHS compliant small footprint package

特别推荐

EDA符号、封装和3D模型

STMicroelectronics - STA709

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
STA709
批量生产
QFN 9X9X1.0 DIMPLE PITCH 0.5 汽车应用 Ecopack2
STA709TR
批量生产
QFN 9X9X1.0 DIMPLE PITCH 0.5 汽车应用 Ecopack2

STA709

Package:

QFN 9X9X1.0 DIMPLE PITCH 0.5

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

QFN 9X9X1.0 DIMPLE PITCH 0.5

Grade

Automotive

RoHS Compliance Grade

Ecopack2

STA709TR

Package:

QFN 9X9X1.0 DIMPLE PITCH 0.5

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

QFN 9X9X1.0 DIMPLE PITCH 0.5

Grade

Automotive
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
STA709 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tray QFN 9X9X1.0 DIMPLE PITCH 0.5 -40 85 PHILIPPINES
STA709TR 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tape And Reel QFN 9X9X1.0 DIMPLE PITCH 0.5 -40 85 PHILIPPINES

STA709

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

包装类型

Tray

封装

QFN 9X9X1.0 DIMPLE PITCH 0.5

Operating Temperature (°C)

(最小值)

-40

(最大值)

85

Budgetary Price (US$)* / Qty

Country of Origin

PHILIPPINES

STA709TR

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

QFN 9X9X1.0 DIMPLE PITCH 0.5

Operating Temperature (°C)

(最小值)

-40

(最大值)

85

Budgetary Price (US$)* / Qty

Country of Origin

PHILIPPINES

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商