Our new SPC57 K Line MCUs comply with the most stringent automotive safety standards strengthening ST’s product line of fault-tolerant microcontrollers for demanding applications throughout the car.
SPC57 K Line 32-bit MCUs are based on the Power Architecture® core aimed at making automobiles safer. The K Line targets powertrain controller applications for four-cylinder gasoline and diesel engines, chassis control applications, transmission control applications, steering and braking applications, as well as low-end hybrid applications.
SPC57 K Line 32-bit MCUs increase system performance by using an optimized multicore MCU architecture:
- A main processor core (e200z4) running in lockstep with its one checker core and an I/O processor core (e200z2) ensure a hardware structure that best manages performance, power dissipation and safety requirements.
- Multicore architecture improves system flexibility by dedicating each core for specific tasks, for example:
- Computational core targeting the computing engine requirements
- Safety core to run safety-critical application tasks
- Peripheral core for managing peripherals and signal preprocessing (knock detection, in-cylinder pressure signal preprocessing, …).
SPC57 K Line is ST’s first MCU line implementing a GTM (Generic Timer Module) to manage real-time high-performance applications and the ISO CAN FD protocol to augment automotive network capability.
精选 视频
-
SPC574K72E5
32-bit Power Architecture MCU for Automotive Applications
-
SPC574K72E7
32-bit Power Architecture MCU for Automotive Applications
-
SPC574K70E7
32-bit Power Architecture MCU for Automotive Applications
-
SPC574K70E5
32-bit Power Architecture MCU for Automotive Applications