- Compact design for higher mechanical integration;
- Independent ISP channels supporting several communication protocols (JTAG, SPI, I2C, BDM, UART…);
- 8 digital I/O lines for each channel, coupled with dedicated ground return lines;
- Two programmable output voltage lines;
- 1 GB on-board Dynamic Memory;
- On-board timekeeper and calendar for time-stamped log file;
- Fast Ethernet interface up to 1 Gbit/s (optoisolated, autocrossing feature);
- USB 2.0 High Speed communication interface (optoisolated);
- ATE interface for standalone operations (optoisolated);
- Power voltage and current measure for each channel;
- 15V power supply input;
- Operation status LEDs for each channel;
- Integrated control for optional Relay Barrier tool;
- 96 pin DIN In-System Programming connector;
- eMMC and NAND memory support.
The new GRAPHIC USER INTERFACE (Workbench) cuts off overall configuration efforts, guiding the customer in creating a working project in few mouse clicks and detecting mismatches between the target device and customer’s firmware, as well as power supply setup.
支持的MCU | STM32 MCU, STM8 and SPC5 |
支持的器件 | STM32;STM8 |
地点 |