WriteNow! Series of In-System Programmers is a breakthrough in the programming industry. The programmers support a large number of devices (microcontrollers, memories, CPLDs and other programmable devices) from various manufacturers and have a compact size for easy ATE/fixture integration.
They work in standalone or connected to a host PC (RS-232, LAN and USB connections are built-in), and are provided with easy-to-use software utilities.
支持的MCU | STM32, STM8 |
支持的器件 | SPC56;STM32;STM8 |
地点 |