STSW-STLUXSNIP01

批量生产

STLUX™和STNRG代码片段

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

This package includes several “code snippets” that introduce the SMED development ecosystem of the STLUX and STNRG digital platform. The snippets are designed to be used in conjunction with the STEVAL-ILL075V1 and STEVAL-ISA164V1 evaluation boards. The package is composed of five guide examples targeting the STLUX, and three more examples targeting the STNRG. These examples are incrementally built and intended as a starting point for developers working with the STLUX toolset and libraries for handling the STM8 core, peripherals and SMEDs. All STLUX guide examples can be tested on the STEVAL-ILL075V1 evaluation board. All STNRG guide examples can be tested on the STEVAL-ISA164V1 evaluation board.
  • 所有功能

    • 5 code snippets for STLUX™ and STNRG
    • 3 additional codes to exploit STNRG features
    • Source code included
    • Device requires:
      • SMED configurator GUI
      • STLUX compiler
      • SWIM interface for debugging

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STEVAL-ILL075V1

      批量生产

      STLUX385A 评估板

      LED和一般照明解决方案评估板 ST
      STEVAL-ILL075V1

      描述:

      STLUX385A 评估板

      STEVAL-ISA164V1

      批量生产

      STNRG388A 评估板

      电源和功率转换器解决方案评估板 ST
      STEVAL-ISA164V1

      描述:

      STNRG388A 评估板