RIDE-STR

批量生产

ST7、STR7和STR9 MCU的Raisonance品牌集成开发环境

获取软件
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

RIDE-STR is the Raisonance software development environment for ST7, STR7 (ARM7) and STR9 (ARM9) MCUs. RIDE-STR integrates the Raisonance C compiler for ST7 MCU. It provides integration features for using third-party compilers for ARM® and PowerPC core-based devices.
A free 30-day trial period with full features is available for any architecture.
This product is supplied by a third party not affiliated to ST. For the latest information on the specification and the package of the purchased parts, refer to the third party's website http://www.raisonance.com/.
  • 所有功能

    • Complete support for ST7, STR7 and STR9 MCUs
    • Raisonance ST7 C compiler, third-party compiler support
    • Project manager and editor, integrated version control
    • Code checking
    • CMSIS compliant
    • Debugging and programming interfaces (JTAG, SWD, SWIM and ICC)
    • ST-LINK, RLink, Open4-Lab (EvoPrimer) support
    • Sample projects for ST microcontrollers

获取软件

特别推荐