STSW-SPIN002

批量生产

具有图形用户界面的评估软件,用于STSPIN电机驱动器IC

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The SPINFamily evaluation tool is Windows based software whose purpose is to control STSPIN family devices. It requires the Microsoft .NET2 Framework. It can control the STEVAL-PCC009V2 interface board, EVAL64xxH-DISC or STM32 Nucleo boards.
A command section allows controlling the stepper or brush DC motor.
Device configuration can be done through a registry editor, a user-friendly configuration panel or a wizard.
The wizard contains predefined configuration for existing demonstration boards and allows easily configuring the devices.
Configurations can be stored and loaded.
A script editor allows controlling each aspect of the device using the Python language.
  • 所有功能

    • Compatible with STSPIN devices
    • Manages STEVAL-PCC009V2 interface boards, EVAL64xxH-DISC and STM32 Nucleo boards
    • Supports daisy chaining.
    • Stepper and brush DC motor
    • Wizard to easily configure devices
    • Registry viewer
    • Scripting using Python
    • Configuration management

获取软件

特别推荐