ST-LINK-SERVER

批量生产

ST-LINK服务器软件模块

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The ST-LINK server is an application to share the debug interface of a single ST-LINK board among several host applications, typically a debugging tool and a monitoring tool. Of course, two debugging tools cannot simultaneously control the same target, but both may have access to it, if appropriate connection settings are chosen. The ST-LINK server also has access to several boards with one single tool to launch and control the debug of these boards.
The host application must have the ability to connect to the ST-LINK server instead of connecting directly to the ST-LINK USB interface.
Other ST-LINK interfaces (such as Virtual COM port and Mass Storage, if provided) are not managed through the ST-LINK server, but may be used simultaneously.
  • 所有功能

    • ST-LINK server for multi-platform (Windows®, macOS®, Linux®)
    • Software application for ST-LINK, ST-LINK/V2 and ST-LINK/V2-1 boards
    • Downloadable file containing 5 packages for Windows, macOS X, Linux Debian, Linux Red Hat and other Linux OS

获取软件

您可能还会喜欢...

特别推荐

ST最新信息

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      B-STLINK-VOLT

      批量生产

      Voltage adaptation board for STLINK-V3SET

      ST
      B-STLINK-VOLT

      描述:

      Voltage adaptation board for STLINK-V3SET

      STLINK-V3SET

      批量生产

      STLINK-V3模块化在线调试器和编程器用于STM32/STM8

      STM32微控制器调试硬件 ST
      STLINK-V3SET

      描述:

      STLINK-V3模块化在线调试器和编程器用于STM32/STM8