STM-STUDIO-STM32

NRND

STM32微控制器的STM Studio运行时间变量监控和可视化工具

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

STMicroelectronics STM Studio helps debug and diagnose STM32 applications while they are running by reading and displaying their variables in real-time. Running on a PC, STM Studio interfaces with STM32 MCUs via the standard ST-LINK development tools.
STM Studio is a non-intrusive tool, preserving the real-time behavior of applications.
STM Studio perfectly complements traditional debugging tools to fine tune applications. It is well suited for debugging applications which cannot be stopped, such as motor control applications.
Different graphic views are available to match the needs of debugging and diagnosis or to demonstrate application behavior.
  • 所有功能

    • Runs on PCs with Microsoft®Windows XP, Vista and Windows 7 OS
    • Connects to any STM32 via ST-LINK (JTAG or SWD protocols)
    • Reads on-the-fly (non intrusive) variables from RAM while application is running
    • Parses DWARF debugging information in the ELF application executable file
    • Two types of viewer:
      • Variable viewer: real-time waveforms, oscilloscope-like graphs
      • TouchPoint viewer: association of two variables, one on the X axis, one on the Y axis
    • Possibility to log data into a file, and replay later (exhaustive record display, not real-time)

获取软件

您可能还会喜欢...

特别推荐

ST最新信息

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STM32CubeMonitor

      批量生产

      STM32CubeMonitor runtime variable monitoring and visualization tool for STM32 products

      STM32性能和调试程序 ST
      STM32CubeMonitor

      描述:

      STM32CubeMonitor runtime variable monitoring and visualization tool for STM32 products