STSW-STM32158

批量生产

STM32L476xG自举程序V9.0补丁(仅适用于ST板)

获取软件
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

This embedded software patch removes some limitations seen on STM32L476xG boards manufactured by ST, while using bootloader facility in version V9.0.
  • 所有功能

    • It allows data write operation into RAM space via USART/SPI/I²C interfaces, using standard Bootloader protocol commands.
    • It allows data write operation into user Flash memory space via CAN interface.

获取软件

特别推荐