STM32-LPM01-XN

批量生产

用于低功耗测量的Nucleo扩展板固件

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The STM32-LPM01-XN is STMicroelectronics firmware dedicated to the X-NUCLEO-LPM01A expansion board for the power consumption measurement of target boards. It performs consumption averaging (static measurement up to 200 mA) as well as real-time analysis (dynamic measurement up to 50 mA with 100 kHz bandwidth).
STM32-LPM01-XN operates the X-NUCLEO-LPM01A either in standalone mode (using its LCD, joystick and button to display static measurements), or in controlled mode connected to host PC via USB (using the STM32CubeMonitor-Power software tool with its comprehensive graphical user interface).
STM32-LPM01-XN enables to supply and measure the consumption of STM32 Nucleo-32, Nucleo-64 or Nucleo-144 boards, using Arduino™ connectors. Alternatively, it can be used to supply and measure the consumption of any target connected by wires via the basic connector of the X-NUCLEO-LPM01A.
  • 所有功能

    • Dedicated to the X-NUCLEO-LPM01A expansion board for power consumption measurement of target boards
    • Preloaded on X-NUCLEO-LPM01A
    • Regulates voltage sourcing from 1.8 V to 3.3 V
    • Supervises both static and dynamic current measurements
      • Static measurements from 1 nA to 200 mA
      • Dynamic measurements from 100 nA to 50 mA at up to 100 kHz bandwidth, and 3.2 Msps sampling rate
    • Compatible with the execution of EEMBC ULPMark™ tests
    • Manages supply and consumption measurements for:
      • STM32 Nucleo-32, Nucleo-64, and Nucleo-144 boards
      • Any target board connected to the X-NUCLEO-LPM01A via the basic connector
    • Works in both standalone and controlled modes
    • Standalone mode
      • Selects the target board power supply from USB cable or external +5 V source
      • Displays on the monochrome LCD
      • Processes user inputs from the joystick, and from the Enter and Reset push-buttons
    • Host-controlled mode
      • Interfaces with the STM32CubeMonitor-Power (STM32CubeMonPwr) PC tool

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-LPM01A

      批量生产

      用于功耗测量的STM32 Power shield和Nucleo扩展板(UM2243)

      STM32 Nucleo 扩充板 ST
      X-NUCLEO-LPM01A

      描述:

      用于功耗测量的STM32 Power shield和Nucleo扩展板(UM2243)
    • 产品型号
      状态
      描述
      类型
      供应商

      STM32CubeMonPwr

      批量生产

      在PC上显示用电数据的图形工具,来自X-NUCLEO-LPM01A

      STM32性能和调试程序 ST
      STM32CubeMonPwr

      描述:

      在PC上显示用电数据的图形工具,来自X-NUCLEO-LPM01A

      STSW-STM32080

      NRND

      DfuSe USB设备固件升级意法半导体扩展入门:包含演示GUI、调试GUI、所有源文件和协议层(UM0412)

      STM32 编程 ST
      STSW-STM32080

      描述:

      DfuSe USB设备固件升级意法半导体扩展入门:包含演示GUI、调试GUI、所有源文件和协议层(UM0412)

      STSW-STM32102

      批量生产

      STM32虚拟COM端口驱动程序

      STM32实用软件工具 ST
      STSW-STM32102

      描述:

      STM32虚拟COM端口驱动程序