STM32-MAT/TARGET

NRND

MATLAB和Simulink的STM32嵌入式目标,支持PIL和外部模式处理(RN0087)

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The STM32 Embedded Target enables you to quickly deploy your application models in MATLAB and Simulink to STM32 MCUs. STM32-MAT/TARGET allows running Simulink applications models for STM32 MCUs.
In a first step, run Simulink application models, using Processor In the Loop (PIL) configuration and USART communication link. Results are the Code generation report and the Code execution profiling report.
In a second step, STM32 Embedded Target provides a Simulink blockset library, containing STM32 peripherals, to manage peripherals data. The generated code can be built and downloaded on the target.
  • 所有功能

    • Simulink applications configuration for STM32 microcontrollers.
    • STM32 configuration is done with STM32CubeMX
    • Automatic "C" code generation for STM32 is based on STM32Cube HAL libraries.
    • Processor In the Loop (PIL) with USART RTioStream
    • Reporting:
      • Code generation
      • Code execution profiling
    • STM32 peripherals Simulink library models

获取软件

特别推荐

ST最新信息