STV0913

已停产

Multi-standard advanced demodulator for satellite digital TV broadcast set-top boxes

下载数据摘要
概述
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

The STV0913 is a cost-effective, high-performance demodulator/decoder for DVB satellite reception. The device supports DVB-S2 in QPSK and 8PSK as well as DVB-S and DirecTVTM legacy transmission standards.
  • 所有功能

    • Multi-standard demodulation
      • DVB-S2 QPSK and 8PSK
      • Legacy DVB-S and DirecTVTM QPSK
      • Multi-tap equalizer for RF reflection removal
      • Wide range carrier frequency tracking loop for offset recovery
    • Multi-standard decoding
      • DVB-S2 FEC and framing
      • Up to 135 Mbit/s channel bit rate
      • DVB-S or DirecTVTM legacy
    • Interfaces
      • Data to MPEG decoder
      • DVB common interface compliant
      • I2C serial bus interface, including private repeater for tuner
      • JTAG interface for boundary scan
      • DiSEqC 2.x 22-kHz interface
      • FSK interface
      • Flexible GPIOs and interrupts
      • Bit error rate monitoring and reporting
    • 技术
      • Multi supply: 1.1-V core, 2.5-V analog, 3.3-V digital interfaces
      • Fine grained power management
      • LFBGA-77 8 x 8 mm2package, RoHS

EDA符号、封装和3D模型

STMicroelectronics - STV0913

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型