ST-PLC

批量生产

用于安卓和iOS的可编程逻辑控制器(PLC)应用

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

This app lets you manage a programmable logic controller via Wi-Fi using an STM32 Nucleo board (NUCLEO-F401RE), an industrial I/O expansion board (X-NUCLEO-PLC01A1 and/or X-NUCLEO-OUT01A1) and a Wi-Fi expansion board (X-NUCLEO-IDW01M1). With these boards and the FP-IND-PLCWIFI1 function pack providing all the required firmware, you can access the industrial I/Os at 24 V as well as timers and counters, through a user-friendly ladder logic interface.
The I/Os are managed by a high-speed digital input current limiter (CLT01-38SQ7) and an octal high-side smart-power solid-state relay (VNI8200-XP or the ISO8200BQ) for the output.
  • 所有功能

    • Remotely control a PLC prototype based on an STM32F401RE STM32 Nucleo development board plus the X-NUCLEO-PLC01A1 and X-NUCLEO-IDW01M1 expansion boards
    • Set up configurations through the ladder logic interface
    • Full diagnostics and status information
    • Explore the capabilities of the VNI8200XP and CLT01-38SQ7 devices mounted on the X-NUCLEO-PLC01A1
    • Available on AndroidTM and iOSTM app stores

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      FP-IND-PLCWIFI1

      NRND

      用于构建通过WiFi控制的PLC的STM32 ODE功能包

      STM32 ODE功能包软件 ST
      FP-IND-PLCWIFI1

      描述:

      用于构建通过WiFi控制的PLC的STM32 ODE功能包