STSW-BAT001

批量生产

STC3115开源驱动程序

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

This data brief describes the STSW-BAT001 which is an open source driver to manage the STC3115. This driver is a ready-to-use, configurable software which allows the STC3115 gas gauge IC to be rapidly integrated into a final system software.
The STC3115 open source driver provides a full API which initializes, controls, and returns STC3115 data with simple input information.
The open source driver is available for free to handle application use cases and to manage the complexity of STC3115 initialization. It is intended only for example purposes.
  • 所有功能

    • Initializes the STC3115 registers
    • Reads and returns battery status information
    • Manages battery detection features
    • Saves and recovers battery information
    • Manages the RAM memory of the STC3115
    • Provides the power-saving mode API of the STC3115
    • Provides the alarm API of the STC3115
    • STSW-BAT001 is independent of the operating system
    • STSW-BAT001 is independent of the processor model

获取软件

特别推荐