STSW-BFTAG-APK

批量生产

Sensor data app for STDES-BFTAG01 sensor tag

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
Partner products
Sales Briefcase

产品概述

描述

The STSW-BFTAG-APK (STPVTAG) app allows generating graphs of the sensor data, such as humidity, temperature and light intensity, transmitted via Bluetooth low energy by the STDES-BFTAG01 wireless sensor tag. The app also offers the possibility of configuring the idle time and the number of beacons to transmit, as well as ambient light thresholds necessary for the board functionality when used as a twilight switch or controller of window blinds, rolling shutters, etc.
The app can be downloaded for free from Google Play.
  • 所有功能

    • Generation of graphs based on sensor data transmitted by the STDES-BFTAG01
    • Configuration of idle time and number of beacons to transmit
    • Configuration of ambient light thresholds when using the light sensor tag as twilight switch or window blind controller

获取软件

特别推荐