STSW-BLUEMIC-1

批量生产

使用基于BlueNRG-1的SPBTLE-1S超低功耗应用模块,通过低功耗蓝牙®流传输音频和惯性数据

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The STSW-BLUEMIC-1 is an evaluation software package which allows development of smart and innovative solutions based on the SPBTLE-1S module. The latter is based on BlueNRG-1, very low power Bluetooth low energy single mode system-on-chip embedding a high performance, ultra-low power 32-bit Cortex-M0, with 160 KB of Flash memory and 24 KB of RAM.
The software package includes the entire Bluetooth® low energy stack and protocols, compliant with the STSW-BLUENRG1-DK.
It also contains a board support package that offers a complete set of APIs for digital MEMS microphone, 3-axis accelerometer and gyroscope, as well as button and LED management.
The BlueVoiceADPCM binary library, available as middleware, provides a vendor specific BLE profile for voice streaming and all the APIs needed for audio compression using the ITU-T G.726 ADPCM standard, packetization and streaming over BLE.
The STSW-BLUEMIC-1 allows an STEVAL-BLUEMIC-1 evaluation board to act as a peripheral in a point-to-point connection with a mobile device running ST BlueMS app, available for Android™ and iOS™. In this configuration, the evaluation board streams the audio acquired from the on-board digital MEMS microphone (MP34DT05-A or MP34DT04-C1) or motion data acquired from the 3-axis accelerometer and gyroscope (LSM6DSL).
  • 所有功能

    • Complete software package supporting SPBTLE-1S module, based on BlueNRG-1 Bluetooth® low energy system-on-chip
    • Bluetooth® v4.2 compliant:
      • supports master and slave modes
      • simultaneously supports multiple roles
    • Digital audio signal acquisition and compression (ITU-T G.726 ADPCM)
    • Voice streaming over BLE using a vendor specific profile available as a binary library in the package
    • Motion sensor acquisition, 3-axis accelerometer and 3-axis gyroscope data streaming via BLE
    • Data transmission to ST BlueMS app (v3.0.0 or higher), available for Android™ and iOS™
    • BLE stack binary library and APIs, event callback interface, BlueNRG-1 CMSIS files and peripheral drivers
    • Complete board support package to build applications using a digital MEMS microphone (MP34DT05-A or MP34DT04-C1) and a motion sensor (LSM6DSL)

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STEVAL-BLUEMIC-1

      NRND

      基于SPBTLE-1S认证模块的超低功耗Bluetooth®低功耗麦克风

      通信和接口评估板 ST
      STEVAL-BLUEMIC-1

      描述:

      基于SPBTLE-1S认证模块的超低功耗Bluetooth®低功耗麦克风