STSW-DPSTPFC1FW

批量生产

Firmware for the STEVAL-DPSTPFC1 Totem Pole PFC with inrush current limiter

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The STSW-DPSTPFC1FW firmware allows controlling the STEVAL-DPSTPFC1 3.6 kW bridgeless totem pole boost circuit. It runs on the STM32F334 microcontroller offering a high performance in terms of efficiency, THD, power factor and reliability by controlling the inrush current at board startup. The firmware is ready to be used at first power on or immediately after a board reset event.
The STSW-DPSTPFC1FW provides an environment to configure and control parameters (SCR turn-on delay step, protection thresholds and current/voltage controller coefficients).
The firmware package is based on STM32CubeMX (v 4.22) and has been designed for IAR/EWARM workspace (version 7.70).
  • 所有功能

    • Runs on STM32F334 mixed-signal MCU with
      • High-resolution timer
      • Ultra-fast comparators and ADC
      • DSP and FPU
    • Inrush current limitation without NTC
      • Inrush current reduction at board startup
      • SCR progressive phase control
      • Inrush current control for AC line dips
      • Adjustable SCR step turn-on delay reduction
    • AC-DC rectifier mode
      • Power Factor Control (PFC)
      • DC bus regulation to 400 VDC
      • Soft inrush current control
    • Overcurrent and overvoltage protection
    • AC line zero crossing synchronization via digital PLL
    • Zero cross AC line voltage smart current spike control to reduce EMI

获取软件