STSW-IFP029GUI

批量生产

STEVAL-IFP029V1评估板的图形用户界面

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The STSW-IPF029GUI is designed to facilitate control of the STEVAL-IFP029V1 through the STEVAL-PCC009V2. The GUI offers two main driving modes: Steady State and PWM.
The Steady State driving mode allows the static setting of the output stage ON (= VCC) or OFF (= GND) of the STEVAL-IFP029V1.
The PWM driving mode allows the setting of the switching mode on the output stage. You can set both the switching frequency (≥ 2KHz, with 1 kHz step minimum) and the duty cycle (0% to 100%).
The GUI also signals the status (ON = red LED active) of the diagnostics pin.
The STSW-IPF029GUI is available free of charge on www.st.com.
  • 所有功能

    • Control of the evaluation board through the STEVAL-PCC009V2 (to be ordered separately)
    • Automatic board identification
    • Steady state and PWM output driving modes
    • Configurable frequency and duty cycle in PWM output driving mode
    • Fault detection
    • Freely available for download at www.st.com

获取软件

特别推荐