STSW-IPS16X

批量生产

STEVAL-IFP028V1和STEVAL-IFP034V1的STSW-IPS16X GUI

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The STSW-IPS16X GUI is designed to facilitate control of the STEVAL-IFP028V1 and STEVAL-IFP034V1 through the STEVAL-PCC009V2 (sold separately). The GUI offers two main driving modes: Steady State and PWM.
The Steady State driving mode allows the static setting of the output stage ON (= VCC) or OFF (= GND) of the STEVAL-IFP028V1 or STEVAL-IFP034V1.
The PWM driving mode allows the setting of the switching mode of the output stage. You can set both the switching frequency (≥ 2KHz, with 1 kHz step minimum) and the duty cycle (0% to 100%).
The GUI also signals the status (ON = RED LED active) of the diagnostic pin.
STSW-IPS16X is available free of charge from www.st.com.
  • 所有功能

    • Complete software to control the evaluation board through the STEVAL-PCC009V2 (sold separately)
    • Self board identification
    • Steady state and PWM output driving modes
    • Configurable frequency and duty cycle in PWM output driving mode
    • Fault detection

获取软件

特别推荐