STSW-ISB042GUI

批量生产

基于STWLC33的STEVAL-ISB042V1评估板图形用户界面

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The STSW-ISB042GUI allows user-friendly communication with the STWLC33 device both in receiver and in transmitter modes. It provides access to all user registers and allows reading of the ADC measurement results and measured frequencies (at ping and actual operating frequency), defining the parameters for Qi and PMA modes independently.
The GUI is also able to configure the GPIO pin usage, allows downloading the transmitter firmware into the RAM, running the device as a transmitter and updating NVM content.
  • 所有功能

    • Graphical user interface application for the STWLC33 device for Windows OS
    • Access to all user registers
    • ADC measurement readings
    • Frequencies readings
    • GPIO pin configuration
    • Qi mode configuration
    • PMA mode configuration
    • Tx firmware download to RAM
    • Access to all user registers in Tx mode
    • NVM updating

获取软件

特别推荐

ST最新信息