STSW-LED1202GUI

批量生产

GUI for LED1202 LED driver evaluation boards

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
Partner products
Sales Briefcase

产品概述

描述

The STSW-LED1202GUI software offers a graphical interface to read and configure registers on the 12-channel LED1202 LED driver IC and save settings on your PC. The GUI also lets you create scripts for LED effects in a scaled down BASIC syntax, which can be executed immediately on the evaluation board connected to your PC, or loaded onto the compatible evaluation board or STM32 Nucleo development board microcontroller for portable operation in Standalone mode.
An RGB Mode with white point selection lets you manage RGB LEDs by grouping 3 channels per LED (CH0/1/2 for RGB0, CH3/4/5 for RGB1, and so on).
  • 所有功能

    • Allows you to configure some LED1202 LED driver IC registers through your PC
    • Save and load different configurations to and from your PC
    • Helps you build LED effects scripts using a simple syntax
    • RGB white point selection for RGB LEDs

获取软件

特别推荐