STSW-LLL002GUI

批量生产

用于后车灯应用的STEVAL-LLL002V1评估套件的GUI

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
Partner products
Sales Briefcase

产品概述

描述

This PC application provides a graphical interface to control the 4 x 12 LED lighting array and monitor the fault detection capabilities of the STEVAL-LLL002V1 evaluation kit, which is designed to represent rear automotive LED lighting applications and features an STM8AF6266 microcontroller and four ALED1262ZT automotive-grade LED drivers. The GUI connects quickly once the STEVAL-LLL002V1 array board and UART bridge are properly connected, and 12 - 24 V DC power is supplied. You can then begin manipulating any or all of the 48 red LEDs on the array board using separate interfaces for basic and advanced mode control.
The GUI also provides a special third interface for designing and recording custom animations and patterns that you can subsequently download and run on the LED driver array board.
  • 所有功能

    • Auto port selection and board identification
    • Dedicated help section
    • Basic Mode:
      • enable or disable hardware buttons
      • driver error detection and visualization
      • collective and individual LED on and off switching
      • read and write configuration registers
    • Advanced Mode:
      • individual channel brightness control
    • Frame Programming:
      • program up to 4 preset animation patterns on board
      • design and preview custom animation patterns
      • set frame counts and delays

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STSW-LLL002FW

      批量生产

      STEVAL-LLL002V1评估套件固件

      评估工具软件 ST
      STSW-LLL002FW

      描述:

      STEVAL-LLL002V1评估套件固件