STSW-LLL004FW

批量生产

75 W数字控制恒定电流HB LED驱动器

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
Partner products
Sales Briefcase

产品概述

描述

The STSW-LLL004FW software package is designed to support the STEVAL-LLL004V1 75 W digitally controlled constant current LED driver. The application firmware controls the PFC stage and the two DC-DC converters in Transition Mode. The firmware also manages the LED current according to the selected dimming level. Advanced timers and precise ADCs allow the firmware to dim the LEDs down to 0.5% of the maximum brightness level with flicker free operation for both analog and digital techniques.
The firmware continuously monitors input mains voltage for high and low cut-offs and output LED current for short circuit protection.
The firmware is based on libraries generated from STM32CubeMX on the STM32F071CB high performance 32-bit ARM® Cortex®-M0 microcontroller.
  • 所有功能

    • Firmware implementation based on the STM32F071xx line of 32-bit microcontrollers
    • PI loop control of PFC section
    • Hysteretic control of buck and inverse buck section
    • Source code freely available with developer-friendly license terms

获取软件

特别推荐