STSW-PLM2GUI

批量生产

用于连接STM32 Nucleo与X-NUCLEO-PLM01A1扩展板和EVALKITST7580-1 GUI的固件

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

This software provides all the services and functions needed to connect the EVALKITST7580-1 GUI graphical user interface to the STM32 Nucleo board equipped with the X-NUCLEO-PLM01A1 based on the ST7580 power line modem (operating at CENELEC frequency bands). The STM32 Nucleo version of the EVALKITST7580-1 GUI maintains all the features and the functionality of the EVALKITST7580-1 version. For further details regarding the EVALKITST7580-1 GUI configuration and startup, please refer to the relevant EVALKITST7580-1 GUI documentation.
  • 所有功能

    • Firmware package to connect and use the EVALKITST7580-1 GUI graphical user interface to the STM32 Nucleo board equipped with X-NUCLEO-PLM01A1 expansion board.
    • Supports all features of the EVALKITST7580-1 GUI version of the EVALKITST7580-1 demonstration kit
    • Firmware released in binary code for NUCLEO-F401RE and NUCLEO-L053R8 boards
    • Free, user-friendly license terms

获取软件

特别推荐