STSW-S2LP-DK

批量生产

基于S2-LP的评估软件包

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The STSW-S2LP-DK is an evaluation SW package based on the S2-LP high performance ultra-low power RF transceiver for RF wireless applications in the sub-1 GHz band. It is designed to operate in the license-free ISM and SRD frequency bands at 433, 868 and 920 MHz, but can also be programmed to operate at additional frequencies in the 413-479, 452-527, 826-958, 904-1055 MHz bands. The STSW-S2LP-DK package supports the S2-LP kit platforms available on the associated web pages. It provides an S2-LP library with a complete set of APIs to interface with the S2-LP features, as well as a set of applications demonstrating the use of features of the same device. Each demonstration application comes with a complete set of source files.
The S2-LP_DK GUI application provides an interactive PC interface for the registers on the S2-LP. Its main function is to configure the analog radio section and the packet handler in a user friendly manner for the most common applications.
  • 所有功能

    • S2-LP_DK GUI PC application supporting S2-LP
    • S2-LP consumption GUI v1.0.0 PC application
    • S2-LP library and examples
    • Low level APIs to manage:
      • the NUCLEO-L053R8 or NUCLEO-L152RE motherboards interfacing with the S2-LP daughterboard
      • the STEVAL-IDB007V2 or STEVAL-IDB008V2 motherboards, based, respectively, on the BlueNRG-1 and BlueNRG-2 system-on-chip, interfacing with the S2-LP daughterboard
      • the STEVAL-FKI001V1 evaluation board based on the BlueNRG-1 system-on-chip
      • the STDES-MONARCH based on the BlueNRG-2 system-on-chip
    • STM32L053R8/STM32L152RE HAL driver
    • Drivers for PC (USB Virtual COM plus mass storage)

获取软件

您可能还会喜欢...

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      NUCLEO-L053R8

      批量生产

      采用STM32L053R8 MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-L053R8

      描述:

      采用STM32L053R8 MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      NUCLEO-L152RE

      批量生产

      采用STM32L152RE MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-L152RE

      描述:

      采用STM32L152RE MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接
    • 产品型号
      状态
      描述
      类型
      供应商

      STEVAL-FKI001V1

      批量生产

      基于BlueNRG-1和S2-LP的双无线电BLE和Sub-1GHz 开发套件面向Sigfox™和LPWAN协议

      通信和接口评估板 ST
      STEVAL-FKI001V1

      描述:

      基于BlueNRG-1和S2-LP的双无线电BLE和Sub-1GHz 开发套件面向Sigfox™和LPWAN协议

      STEVAL-FKI433V2

      批量生产

      基于S2-LP的Sub-1GHz(430-470 MHz)收发器开发套件

      通信和接口评估板 ST
      STEVAL-FKI433V2

      描述:

      基于S2-LP的Sub-1GHz(430-470 MHz)收发器开发套件

      STEVAL-FKI868V2

      批量生产

      基于S2-LP的Sub-1GHz(860-940 MHz)收发器开发套件

      通信和接口评估板 ST
      STEVAL-FKI868V2

      描述:

      基于S2-LP的Sub-1GHz(860-940 MHz)收发器开发套件

      STEVAL-FKI915V1

      批量生产

      基于S2-LP的Sub-1GHz收发器开发套件

      通信和接口评估板 ST
      STEVAL-FKI915V1

      描述:

      基于S2-LP的Sub-1GHz收发器开发套件

      STEVAL-IDB007V2

      批量生产

      基于BlueNRG-1的STEVAL-IDB007V2评估平台

      通信和接口评估板 ST
      STEVAL-IDB007V2

      描述:

      基于BlueNRG-1的STEVAL-IDB007V2评估平台

      STEVAL-IDB008V2

      批量生产

      基于BlueNRG-2的评估平台

      通信和接口评估板 ST
      STEVAL-IDB008V2

      描述:

      基于BlueNRG-2的评估平台
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-S2868A2

      批量生产

      Sub-1 GHz 868 MHz RF扩展板,基于S2-LP无线收发器,适用于STM32 Nucleo

      STM32 ODE连接硬件 ST
      X-NUCLEO-S2868A2

      描述:

      Sub-1 GHz 868 MHz RF扩展板,基于S2-LP无线收发器,适用于STM32 Nucleo

      X-NUCLEO-S2915A1

      批量生产

      Sub-1 GHz 915 MHz RF expansion board based on S2-LP radio for STM32 Nucleo

      STM32 ODE连接硬件 ST
      X-NUCLEO-S2915A1

      描述:

      Sub-1 GHz 915 MHz RF expansion board based on S2-LP radio for STM32 Nucleo