STSW-ST8500GH

批量生产

ST8500 Hybrid PLC&RF connectivity development kit: G3-PLC Hybrid PLC & RF software package

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
Partner products
Sales Briefcase

产品概述

描述

The STSW-ST8500GH package provides the software ecosystem for ST’s G3-PLC hybrid PLC&RF connectivity technology evaluation, based on the ELVKST8500GH868, EVLKST8500GH915 kits that include all the functions required for plug-and-play communication networking. The host controller application firmware example allows testing the PLC and RF communication exploiting the IPv6 layer interface of the ST8500 modem.
The G3-PLC hybrid PLC&RF communication stack has full flexibility to be configured in any of the available bandplans for both PLC (CEN-A, CEN-B or FCC) and RF (according to the RF Sub-GHz module selection).
Messages between two nodes in the PLC&RF hybrid network are sent over the best available medium: PLC or RF. The media selection for each link in the network is done automatically and adjusted dynamically, enabling highly efficient hybrid mesh networking.
The ST hybrid PLC&RF solution is based on open standards and enables seamless integration into existing G3-PLC networks and adoption in multiple applications and systems. For more information on the G3-PLC hybrid PLC&RF solution, please visit the G3-PLC Alliance website: https://www.g3-plc.com/what-is-g3-plc/g3-plc-hybrid-plcrf/
Note that at least two EVLKST8500GH868 or EVLKST8500GH915 kits must be ordered to test hybrid PLC&RF connectivity between two nodes.
  • 所有功能

    • Complete software package for evaluation and application development based on ST’s G3-PLC hybrid PLC&RF connectivity solution
    • Developed for ELVKST8500GH868, EVLKST8500GH915 hybrid PLC&RF connectivity development kits based on ST8500, STLD1 and S2-LP devices, as protocol controller, PLC line driver and RF transceiver, and STM32G070RB host controller
    • The package includes a single set of Protocol Engine and Real Time Engine modem firmware images (binaries) for G3-PLC hybrid PLC&RF PAN Coordinator and Device
    • A complete firmware framework based on CubeMX, ready for customer application firmware development and integration, is included as source code for the host controller
    • Easy expansion of the application functionalities is possible through the STM32 Nucleo Open Development Ecosystem, with a wide choice of specialized X-NUCLEO modules that can be connected to the NUCLEO host MCU board

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      EVLKST8500GH868

      批量生产

      ST8500 Hybrid PLC&RF connectivity development kit

      节能技术和智能电网解决方案评估板 ST
      EVLKST8500GH868

      描述:

      ST8500 Hybrid PLC&RF connectivity development kit

      EVLKST8500GH915

      批量生产

      ST8500 Hybrid PLC&RF connectivity development kit

      节能技术和智能电网解决方案评估板 ST
      EVLKST8500GH915

      描述:

      ST8500 Hybrid PLC&RF connectivity development kit