STSW-STGAP001

批量生产

STGAP1AS评估软件

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The STSW-STGAP001 gapDRIVE evaluation software is Windows® based software providing a graphical user interface for the evaluation of the STGAP1S device. Device configuration can be done through a user friendly configuration panel.
The gapDRIVE evaluation software provides the status registers and diagnostic monitoring.
One or two STGAP1S devices can be managed at the same time: the devices configuration can be shared or different for each one.
Configuration settings can be stored and loaded.
  • 所有功能

    • Compatible with EVALSTGAP1S board
    • Supports daisy chaining
    • Configuration panel to easily configure devices
    • Diagnostics feedback status
    • Configuration management
    • Requires STEVAL-PCC009V2 interface board

获取软件