STSW-STUSB001

批量生产

STUSB type-C和PD接口的图形用户界面

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
Partner products
Sales Briefcase

产品概述

描述

The STSW-STUSB001 is a free graphical interface (GUI) aimed at seamlessly customizing STUSB devices through direct access to device non volatile memory (NVM). The tool's graphical interface permits users to read, configure and write NVM areas without the need for dedicated software skills.
The utility also provides a basic panel to read and write I²C registers at any device address and any register address, as well as a device dashboard.
The software can be used with evaluation boards for STUSB devices stacked on a NUCLEO-F072RB controller board. Device selection is automatically carried out at power-up, as long as the Nucleo is Flashed and configured to act as a USB-to-I²C bridge (.bin included).
  • 所有功能

    • Read, configure and write STUSB non volatile memory (NVM)
    • Read and write any I²C register address
    • Device dashboard
    • System requirements: Microsoft® Windows® OS

获取软件

特别推荐