STSW-STUSB004

批量生产

STUSB45的NVM定制工具

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
Partner products
Sales Briefcase

产品概述

描述

The STSW-STUSB004 is a software library enabling the STUSB4500, STUSB4700 and STUSB4710 non-volatile-memory customization. Open source software is available to speed-up the process or migrate to different environments. A graphical user interface (GUI) is used to manually customize STUSB parameters (STSW-STUSB001 and STSW-STUSB002). Once frozen, the non-volatile-memory settings can be dumped by the GUI into an output file (STUSB-NVM.h). The STSW-STUSB004 provides all the necessary software structures and functions to load automatically the file into the NVM.
  • 所有功能

    • Open source code
    • Environment set-up
      • NUCLEO-F072RB: STM32 Nucleo-64 development board with the STM32F072RB MCU
      • STSW-STUSB001 or STSW-STUSB002 graphical user interfaces
      • IAR 8.x: C code compiler

获取软件

特别推荐