STSW-STUSB010

批量生产

STUSB1602 software library for STM32F072

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The STSW-STUSB010 is an STUSB1602 software library to be used in association with P-NUCLEO-USB002 evaluation kit. The library includes ready-to-use software frameworks for fast prototyping of most common application scenario such as: basic source, sink and DRP but also more complex use cases, which include optional features of PD3.0, for example VDM, extended messages.
  • 所有功能

    • Application examples including full software frameworks and associated vendor info file (.VIF)
      • source, sink, dual role port
      • source, sink, dual role port with support of vendor define message and other PD3.0 optional messages

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      P-NUCLEO-USB002

      批量生产

      STUSB1602 USB Type-C和Power Delivery Nucleo Pack,带NUCLEO-F072RB

      通信和接口评估板 ST
      P-NUCLEO-USB002

      描述:

      STUSB1602 USB Type-C和Power Delivery Nucleo Pack,带NUCLEO-F072RB