STSW-USBPD45CFW

批量生产

STEVAL-USBPD45C 45 W USB Type-C™ Power Delivery适配器的软件包

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The STSW-USBPD45CFW software package is designed to support the STEVAL-USBPD45C 45 W USB Type-C Power Delivery adapter reference design. It contains the binary file of the demo application example for the reference design to function as a 45 W AC-DC adapter (in the USB Power Delivery provider role), and implement adaptive synchronous rectification algorithm.
The application firmware enables the reference design to deliver 5 V, 9 V and 15 V output voltage profiles with a maximum current up to 3.0 A, according to the USB Power Delivery specification.
The firmware also monitors the adapter reference design output current for overcurrent and short-circuit conditions.
The software implements the certified X-CUBE-USB-PD software running on the STM32F051K8 high performance 32-bit ARM® Cortex®-M0 MCU.
The STUSB1602A USB controller and X-CUBE-USB-PD software library running on STM32 microcontroller are USB Power Delivery specification rev 3.0 certified.
  • 所有功能

    • Software package with the binary of the application example for the STEVAL-USBPD45C 45 W USB Type-C™ Power Delivery adapter.
    • The application firmware is based on the certified X-CUBE-USB-PD software designed for the ARM® 32-bit Cortex®-M0 STM32F051 MCU and the PD3.0 certified STUSB1602A Type-C controller.

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STEVAL-USBPD45C

      批量生产

      基于STCH03、STM32F051和STUSB1602A的45 W USB Type-C™ Power Delivery适配器

      AC-DC Converter ST
      STEVAL-USBPD45C

      描述:

      基于STCH03、STM32F051和STUSB1602A的45 W USB Type-C™ Power Delivery适配器