SPC5-CRYP-LIB

批量生产

SPC5 MCU的软件加密库

下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

SPC5 Software Cryptography Library provides an exhaustive set of software algorithms and ready-to-use examples for symmetric and asymmetric Encryption/Decryption, message authentication and Random Number Generation. It is an SPC5Studio Eclipse plug-in, available for free download on www.st.com. The software library can run on the whole SPC5 microcontroller family.
On SPC564B/EC MCU’s, AES-128 ECB/CBC Encryption/Decryption, CMAC Message Authentication, Keys access lock/unlock, secure Key loading/update and Random Number Generation are implemented by an hardware dedicated peripheral (CSE accelerator) to guarantee minimum CPU load and maximum security level (a complete set of software drivers are available as part of SPC5Studio suite
For the other members of SPC5 family implementation is fully based on software routines.
  • 所有功能

    • The SPC5 Software Cryptography Library supports the following algorithms
    • AES-128, AES-192, AES-256 bits. Supported modes are:
      • ECB (Electronic Codebook Mode)
      • CBC (Cipher-Block Chaining) with support for ciphertext stealing
      • CTR (CounTer Mode)
      • CCM (Counter with CBC-MAC)
      • GCM (Galois Counter Mode)
      • CMAC
      • KEY WRAP
    • ARC4
    • DES, TripleDES. Supported modes are:
      • ECB (Electronic Codebook Mode)
      • CBC (Cipher-Block Chaining)
    • HASH functions with HMAC support:
      • MD5
      • SHA-1
      • SHA-224
      • SHA-256
      • SHA-384
      • SHA-512
    • Random engine based on DRBG-AES-128
    • SHA-512
    • RSA signature functions with PKCS#1v1.5
    • ECC (Elliptic Curve Cryptography):
      • Key generation
      • Scalar multiplication (the base for ECDH)
      • ECDSA

特别推荐