Verifiable TLS: a highly optimized software module designed to provide secure network communications for embedded devices. The software is developed using a rigorous adherence to MISRA C:2004 and is available with a full MISRA compliance report. The importance of using a strong development process and source code control has been emphasized by a number of high-profile security problems caused by source code errors. Network security requires a high degree of quality and traditional methods of ‘freestyle coding’ and test do not provide sufficient guarantees of correctness.
- SSL3.0, TLS1.0/1.1/1.2
- Full certificate management
- All mandatory cipher suites supported including AES, 3DES, DSS, EDH, MD5, RSA, SHA, ECC & TIGER
Evaluation Version: Yes
Deliverables: Source
License type: License
License short description: Single Product, Product Line, Platform
许可类型 | 商业(免费试用版) |
可交付成果 | 源文件 |
演示版本 | 有 |
支持的MCU | STM32 |
支持的器件 | STM32 |
地点 |