UNISON TCP/IP (v4 & v6) provides a complete networking server with or without IPv6. Fully featured. Size tailoring uses conditional compilation. WiFi support is optional. Autoip supported. DHCP and SNTP clients are included. Security features: SSL/TLS, IPSec and Packet Filter with NAT capabilities.
UNISON Advanced Networking includes: telnet server, tftp server, HTTP client, PPP, SNTP client, SMTP client, DNS, mDNS and DHCP server for IPv4/IPv6 standalone.
UNISON SNMP v1, v2c and v3 for use with socket connections on TCP/IP (v4 & v6).
MIB database included with standard entries and optional user defined entries or variables and traps.
UNISON Webserver (thttpd IPv4 / IPv6) supports HTML 2.x with secure pages, login capabilities, and callouts to C language page generation and update.
Multiple connections and file system integration included.
REST style supported.
UNISON REST client provides access to RESTful servers.
UNISON MQTT client provides machine-to-machine (M2M) connectivity protocol.
UNISON AMQP client provides connection and data exchange with Azure IoT Hub.
许可类型 | 商业(免费试用版) |
可交付成果 | 源文件 |
支持的MCU | STM32 |
地点 |