FP-ATR-BLE1

批量生产

STM32Cube function pack for asset tracking using BLE connectivity for SensorTile.box wireless multi sensor development kit

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

FP-ATR-BLE1 is an STM32Cube function pack for asset tracking using BLE connectivity for the SensorTile.box wireless multi sensor development kit, which helps you to build custom applications. The package includes pressure, relative humidity, temperature and accelerometer sensors and the SPBTLE-1S Bluetooth low energy system-on-chip application processor.
With the STEVAL-MKSBOX1V1 kit with BLE connectivity, you can monitor and log the sensor data using the ST Asset Tracking app.
The software runs on the STM32 microcontroller and includes all the necessary drivers for the STEVAL-MKSBOX1V1 evaluation kit.
  • 所有功能

    • Complete example on how to create an asset tracking application controlled by a mobile device using BLE
    • Ultra-low power implementation based on RTOS
    • Wake-up, tilt and orientation detection by the on-board accelerometer
    • Middleware Bluetooth connectivity using the X-CUBE-BLE2 software package
    • Environmental sensor data and inertial data saved on SD card using FatFs middleware
    • Compatible with ST Asset Tracking client application for Android/iOS to set up firmware via Bluetooth connectivity and to read the data log created
    • Sample implementation available for the STEVAL-MKSBOX1V1 evaluation kit
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      DSH-ASSETRACKING

      批量生产

      Cloud Amazon-based web application for asset tracking

      评估工具软件 ST
      DSH-ASSETRACKING

      描述:

      Cloud Amazon-based web application for asset tracking

      STAssetTracking

      批量生产

      ST资产跟踪应用,用于配置基于FP-ATRSIGFOX1的Sigfox节点

      评估工具软件 ST
      STAssetTracking

      描述:

      ST资产跟踪应用,用于配置基于FP-ATRSIGFOX1的Sigfox节点
    • 产品型号
      状态
      描述
      类型
      供应商

      STEVAL-MKSBOX1V1

      批量生产

      SensorTile.box无线多传感器开发套件,具有用于IoT和可穿戴传感器应用的用户友好型应用

      运动传感器(MEMS)评估板 ST
      STEVAL-MKSBOX1V1

      描述:

      SensorTile.box无线多传感器开发套件,具有用于IoT和可穿戴传感器应用的用户友好型应用