FP-AUD-BVLINKWB1

批量生产

通过蓝牙5.0使用Opus编解码器全双工流传输音频的STM32WB MCU的STM32Cube功能包

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

FP-AUD-BVLINKWB1 is an STM32Cube function pack that performs full-duplex voice streaming or stereo music streaming over BLE using the advanced Opus compression algorithm. The application runs on P-NUCLEO-WB55 connected to an X-NUCLEO-CCA02M2 or on STM32WB5MM-DK and includes drivers and middleware for BLE and digital MEMS microphones. It also includes the complete Opus audio codec (v 1.3) as third-party middleware to perform bidirectional and simultaneous audio streaming between two STM32WB.
The peripheral module can also communicate in full-duplex mode (bidirectional audio at 16 kHz) with a mobile device running the STBLESensor app, or receive stereo music at 48 kHz from the same app.
The software with the suggested combination of STM32WB and ST devices can be used, for example, to develop wireless audio communication systems for smart home or wearable applications.
The Opus algorithm provides the flexibility to achieve high audio quality even at low bitrates, and the STM32WB has the low power capabilities to allow the development of applications featuring very low consumption.
  • 所有功能

    • Complete firmware to implement full-duplex communication or stereo music streaming over Bluetooth 5.0 using Opus codec for both encoding and decoding
    • A BlueVoiceOPUS customized profile for audio over BLE, including an easy-to-use set of APIs to exploit advanced Opus functionality (source code available)
    • Third-party Opus v1.3 (downloadable from https://www.opus-codec.org) middleware: an open, royalty-free and highly versatile audio codec that is standardized by the Internet Engineering Task Force (IETF) as RFC 6716
    • Digital audio signal acquisition and processing
    • Audio out playback through USB
    • Sample implementation available for X-NUCLEO-CCA02M2 connected to a P-NUCLEO-WB55 and for STM32WB5MM-DK
    • Compatibility with STBLESensor app, to perform full-duplex audio streaming at 16 kHz and speech-to-text or to receive stereo music at 48 kHz from devices supporting BLE 4.2 or higher
    • Free, user-friendly license terms

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      P-NUCLEO-WB55

      批量生产

      Bluetooth™ 5和802.15.4 Nucleo套件,包含USB dongle和采用STM32WB55 MCU的Nucleo-68,支持Arduino™ Uno V3和ST morpho连接

      STM32 Nucleo 扩充板 ST
      P-NUCLEO-WB55

      描述:

      Bluetooth™ 5和802.15.4 Nucleo套件,包含USB dongle和采用STM32WB55 MCU的Nucleo-68,支持Arduino™ Uno V3和ST morpho连接

      STM32WB5MM-DK

      批量生产

      Discovery kit with STM32WB5MMG MCU

      STM32发现工具包 ST
      STM32WB5MM-DK

      描述:

      Discovery kit with STM32WB5MMG MCU
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-CCA02M1

      NRND

      适用于STM32 Nucleo、基于MP34DT01-M的数字MEMS麦克风扩展板

      STM32 ODE检测硬件 ST
      X-NUCLEO-CCA02M1

      描述:

      适用于STM32 Nucleo、基于MP34DT01-M的数字MEMS麦克风扩展板

      X-NUCLEO-CCA02M2

      批量生产

      Digital MEMS microphone expansion board based on MP34DT06J for STM32 Nucleo

      STM32 ODE检测硬件 ST
      X-NUCLEO-CCA02M2

      描述:

      Digital MEMS microphone expansion board based on MP34DT06J for STM32 Nucleo
    • 产品型号
      状态
      描述
      类型
      供应商

      STBLESensor

      批量生产

      用于安卓和iOS的BLE传感器应用

      接口和连接IC软件 ST
      STBLESensor

      描述:

      用于安卓和iOS的BLE传感器应用