FP-NET-6LPWIFI1

NRND

用于通过Wi-Fi网络将6LoWPAN IoT节点连接到互联网的STM32Cube功能包

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

FP-NET-6LPWIFI1 is an STM32Cube function pack which lets you connect your IoT node in a 6LoWPAN wireless sensor network to the Internet via a Wi-Fi network. The software, together with the suggested combination of STM32 and ST devices, can be used, for example, to develop smart home, building, ligthting or remote monitoring applications.
The package contains sample applications to manage the 6LoWPAN devices through the OMA Lightweight M2M (LwM2M) protocol and to connect the devices to the IBM Watson IoT cloud services via the MQTT protocol.
The software runs on the STM32 microcontroller and includes drivers for the S2-LP sub-1GHz RF transceiver; the software also comes with ready-to-use binary firmware for wireless sensor nodes.
The software is based on STM32Cube technology and expands STM32Cube-based packages.
  • 所有功能

    • Complete firmware to connect 6LoWPAN and Wi-Fi networks
    • Middleware libraries to support Contiki OS and Contiki 6LoWPAN protocol stack 3.x, MQTT protocol and Wi-Fi connectivity
    • Support for mesh networking technology via the standard RPL protocol
    • Sample applications to connect a 6LoWPAN network node to a remote server with the OMA Lightweight M2M (LWM2M) protocol or to Watson IoT cloud services provided by IBM
    • Sample implementation available for the X-NUCLEO-S2868A1 expansion board connected to a B-L475E-IOT01A Discovery board
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      B-L475E-IOT01A

      批量生产

      STM32L4探索套件,包含IoT节点、低功耗无线解决方案、BLE、NFC、SubGHz和Wi-Fi

      STM32发现工具包 ST
      B-L475E-IOT01A

      描述:

      STM32L4探索套件,包含IoT节点、低功耗无线解决方案、BLE、NFC、SubGHz和Wi-Fi
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-S2868A1

      NRND

      Sub-1 GHz 868 MHz RF扩展板,基于S2-LP无线收发器,适用于STM32 Nucleo

      STM32 ODE连接硬件 ST
      X-NUCLEO-S2868A1

      描述:

      Sub-1 GHz 868 MHz RF扩展板,基于S2-LP无线收发器,适用于STM32 Nucleo