FP-SNS-6LPNODE1

批量生产

IoT传感器节点的STM32Cube功能包,通过sub-1GHz RF通信连接到6LoWPAN网络

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

FP-SNS-6LPNODE1 is an STM32Cube function pack which lets you connect your IoT node to a 6LoWPAN Wireless Sensor Network and expose the sensor and actuator resources using standard application layer protocols. This software together with the suggested combination of STM32 and ST devices can be used, for example, to develop smart home, building or lighting applications. The package contains sample applications to implement sensor data reading and LED control from a local or a remote device on the Internet.
The software runs on the STM32 microcontroller and includes drivers for the S2-LP Sub-1 GHz RF radio, the SPIRIT1-based sub-1 GHz RF communication modules (SPSGRF-868 and SPSGRF-915), as well as the motion, environmental, and time-of-flight sensors.
  • 所有功能

    • Complete firmware to connect an IoT node with sensors and actuators to a 6LoWPAN network, using sub-1GHz RF communication technology
    • Middleware library with Contiki OS and Contiki 6LoWPAN protocol stack 3.0
    • Support for mesh networking technology through the standard RPL protocol
    • IPSO Smart Object data representation of the node resources (sensors and actuators) with the OMA Lightweight M2M (LWM2M) standard
    • Sample implementation available for X-NUCLEO-S2868A1, X-NUCLEO-IDS01A4 or X-NUCLEO-IDS01A5 boards, X-NUCLEO-IKS01A1 or X-NUCLEO-IKS01A2, and X-NUCLEO-6180X1 sensor boards, when connected to a NUCLEO-F401RE or a NUCLEO-L152RE board
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      NUCLEO-F401RE

      批量生产

      采用STM32F401RE MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-F401RE

      描述:

      采用STM32F401RE MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      NUCLEO-L152RE

      批量生产

      采用STM32L152RE MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-L152RE

      描述:

      采用STM32L152RE MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-IDS01A4

      批量生产

      STM32 Nucleo的Sub-1 GHz RF扩展板,基于SPSGRF-868模块

      STM32 ODE连接硬件 ST
      X-NUCLEO-IDS01A4

      描述:

      STM32 Nucleo的Sub-1 GHz RF扩展板,基于SPSGRF-868模块

      X-NUCLEO-IDS01A5

      批量生产

      STM32 Nucleo的Sub-1 GHz RF扩展板,基于SPSGRF-915模块

      STM32 ODE连接硬件 ST
      X-NUCLEO-IDS01A5

      描述:

      STM32 Nucleo的Sub-1 GHz RF扩展板,基于SPSGRF-915模块

      X-NUCLEO-IKS01A2

      批量生产

      STM32 Nucleo运行MEMS和环境传感器扩展板

      STM32 ODE检测硬件 ST
      X-NUCLEO-IKS01A2

      描述:

      STM32 Nucleo运行MEMS和环境传感器扩展板

      X-NUCLEO-S2868A1

      NRND

      Sub-1 GHz 868 MHz RF扩展板,基于S2-LP无线收发器,适用于STM32 Nucleo

      STM32 ODE连接硬件 ST
      X-NUCLEO-S2868A1

      描述:

      Sub-1 GHz 868 MHz RF扩展板,基于S2-LP无线收发器,适用于STM32 Nucleo