FP-SNS-AGNSS1

批量生产

STM32Cube function pack for GNSS and cellular connectivity enabling Assisted-GNSS applications

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
Partner products
Sales Briefcase

产品概述

描述

The FP-SNS-AGNSS1 function pack for STM32Cube lets you connect your IoT node to a cellular network and enable Assisted-GNSS applications. Assisted-GNSS provides ephemeris assistance from an external source (RxNetworks online service), thus considerably reducing the time to obtain a FIX, especially in critical environments when the ephemeris download time could be very long.
The software runs on STM32L496AG MCUs and it is easily portable across different MCU families thanks to STM32Cube.
The package contains a sample implementation for 32L496GDISCOVERY board equipped with the X-NUCLEO-GNSS1A1 expansion board (featuring a GNSS receiver based on Teseo-LIV3F module), and the LTE IoT expansion board featuring a Quectel BG96 module.
The cellular expansion board included in the P-L496G-CELL02 package is connected directly to the STMod+ connector of the 32L496GDISCOVERY board.
  • 所有功能

    • Complete firmware to connect an IoT node with GNSS module to an LTE IoT cellular network
    • Support for Assisted-GNSS through RxNetworks online services
    • Middleware libraries with support for FreeRTOS, GNSS, NMEA and JSON parsing functionalities
    • Sample implementation available for the X-NUCLEO-GNSS1A1, and the LTE IoT cellular expansion boards, when connected to a 32L496GDISCOVERY board
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      P-L496G-CELL02

      批量生产

      采用STM32L496AG MCU的LTE蜂窝网络到云端套件

      STM32发现工具包 ST
      P-L496G-CELL02

      描述:

      采用STM32L496AG MCU的LTE蜂窝网络到云端套件
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-GNSS1A1

      批量生产

      STM32 Nucleo的GNSS扩展板,基于Teseo-LIV3F模块

      STM32 ODE连接硬件 ST
      X-NUCLEO-GNSS1A1

      描述:

      STM32 Nucleo的GNSS扩展板,基于Teseo-LIV3F模块