FP-SNS-MOTENV1

批量生产

具有BLE连接、环境和运动传感器的IoT节点的STM32Cube功能包

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

FP-SNS-MOTENV1 is an STM32Cube function pack, which lets you connect your IoT node to a smartphone via BLE and uses a suitable Android™ or iOS™ application, such as the STBLESensor app, to view real-time motion and environmental (such as temperature, relative humidity, carbon monoxide) sensor data. This package also enables advanced functions such as the sensor data fusion and accelerometer-based real-time activity recognition, carry position, gesture recognition, motion intensity recognition and real-time information about the number of steps and cadence which the user just performed with the device, i.e. cell phone.
Together with the suggested combination of STM32 and ST devices, it can be used to develop specific wearable and environmental applications, or smart things applications in general.
The software runs on the STM32 microcontroller and includes all the necessary drivers to recognize the devices on the STM32 Nucleo development board and expansion boards.
  • 所有功能

    • Complete firmware to develop an IoT node with BLE connectivity, environmental and motion sensors
    • Middleware libraries for sensor data fusion and acelerometer-based real-time activity recognition, carry position, gesture recognition, motion intensity recognition and pedometer
    • Compatible with STBLESensor applications for Android/iOS, to perform sensor data reading, motion algorithm features demo and firmware update (FOTA)
    • Sample implementations available for the X-NUCLEO-IKS01A2 (or X-NUCLEO-IKS01A3), P-NUCLEO-IKA02A1 and X-NUCLEO-IDB05A2 connected to a NUCLEO-F401RE or NUCLEO-L476RG or NUCLEO-L053R8 board
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      NUCLEO-F401RE

      批量生产

      采用STM32F401RE MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-F401RE

      描述:

      采用STM32F401RE MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      NUCLEO-L053R8

      批量生产

      采用STM32L053R8 MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-L053R8

      描述:

      采用STM32L053R8 MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      NUCLEO-L476RG

      批量生产

      采用STM32L476RG MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-L476RG

      描述:

      采用STM32L476RG MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接
    • 产品型号
      状态
      描述
      类型
      供应商

      P-NUCLEO-IKA02A1

      批量生产

      STM32 Nucleo套件:电化学有毒气体传感器扩展板和CO传感器

      STM32 ODE检测硬件 ST
      P-NUCLEO-IKA02A1

      描述:

      STM32 Nucleo套件:电化学有毒气体传感器扩展板和CO传感器

      X-NUCLEO-IDB05A2

      批量生产

      Bluetooth low energy expansion board based on the BlueNRG-M0 module for STM32 Nucleo

      STM32 ODE连接硬件 ST
      X-NUCLEO-IDB05A2

      描述:

      Bluetooth low energy expansion board based on the BlueNRG-M0 module for STM32 Nucleo

      X-NUCLEO-IKS01A2

      批量生产

      STM32 Nucleo运行MEMS和环境传感器扩展板

      STM32 ODE检测硬件 ST
      X-NUCLEO-IKS01A2

      描述:

      STM32 Nucleo运行MEMS和环境传感器扩展板

      X-NUCLEO-IKS01A3

      批量生产

      STM32 Nucleo运行MEMS和环境传感器扩展板

      STM32 ODE检测硬件 ST
      X-NUCLEO-IKS01A3

      描述:

      STM32 Nucleo运行MEMS和环境传感器扩展板
    • 产品型号
      状态
      描述
      类型
      供应商

      BlueST-SDK

      批量生产

      低功耗蓝牙和传感器技术软件开发套件(SDK)

      接口和连接IC软件 ST
      BlueST-SDK

      描述:

      低功耗蓝牙和传感器技术软件开发套件(SDK)

      STBLESensor

      批量生产

      用于安卓和iOS的BLE传感器应用

      接口和连接IC软件 ST
      STBLESensor

      描述:

      用于安卓和iOS的BLE传感器应用