STSW-STM32065

批量生产

STM32F4 DSP和标准外设库

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The STM32F4xx standard peripherals library, called STSW-STM32065, covers three abstraction levels, and provides user with a complete register address mapping with all bits, bitfields and registers declared in C. This relieves the user froma cumbersome task, bringing, as an added value, a bug free reference mapping file, that allows to speed up the early project phase. The STSW-STM32065 also includes a collection of routines and data structures, covering all peripheral functions and drivers with common API (Application Programming Interface). It can directly be used as a reference framework, since it also includes macros for supporting core-related intrinsic features, common constants, and definition of data types.
Moreover a set of examples are provided, covering all available peripherals with template projects for the most common development tools.
With the appropriate hardware evaluation board, this framework allows to get quickly started with a brand new microcontroller of the STM32F4 family. Each driver consists of a set of functions covering all peripheral features. The development of each driver is driven by a common API, which standardizes the driver structure, the functions and the parameter names. The driver source code is developed in ‘Strict ANSI-C’ (relaxed ANSI-C for projects and example files). It is fully documented and MISRA®-C 2004 compliant. Writing the whole library in ‘Strict ANSI-C’, makes it independent from the development tools. Only the start-up files depend on the development tools. Thanks to the standard peripherals library, low-level implementation details are transparent, so that reusing code on a different MCU requires only to reconfigure the compiler. As a result, developers can easily migrate designs across the STM32F4 series, to quickly bring product line extensions to market without any redesign. In addition, the library is built around a modular architecture that makes it easy to tailor and run it on the same MCU, using hardware platforms different from ST evaluation boards.
  • 所有功能

    • Low level drivers covering the peripherals, belonging to the STM32F4 series and developed in ‘Strict ANSI-C’
    • 116 examples for 33 different peripherals
    • Template project for four different IDEs

获取软件

更多产品线信息

您可能还会喜欢...

特别推荐

ST最新信息

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STM32CubeF4

      批量生产

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeF4

      描述:

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)
    • 产品型号
      状态
      描述
      类型
      供应商

      SPL2LL-Converter

      批量生产

      STM32标准外设库至STM32Cube底层API迁移工具

      STM32配置程序和代码生成器 ST
      SPL2LL-Converter

      描述:

      STM32标准外设库至STM32Cube底层API迁移工具