STM32-CLASSB-SPL

NRND

基于标准外设库的功能安全包,使用STM8获取IEC 60730 B类认证

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The IEC 60730 safety standard defines the test and diagnostic methods that ensure the safe operation of embedded control hardware and software for the household appliances that are under control of electronic programmable devices. With its STM32-CLASSB-SPL Safety Design package based on robust built-in STM32 safety features, STMicroelectronics provides a comprehensive set of certified software libraries and documentation for manufacturers to significantly reduce the development efforts, time and cost to achieve the IEC 60730 European Class B safety certification for their applications based on STM32.
The STM32-CLASSB-SPL Safety Design package consists of a set of STL (Self-Test Libraries) and examples, based on the STM32 Standard Peripheral libraries and on the safety manual Guidelines for obtaining IEC 60335 Class B certification for any STM32 application Application Note (AN3307).
  • 所有功能

    • Certified by VDE Germany
    • Available for STM32F0, STM32F1, and STM32F3 series
    • Derived packages are available for STM32F2, STM32F4, and STM32L1 series (not certified)
    • Partially optimized code
    • Based on STM32 Standard Peripheral libraries
    • CMSIS compliant

获取软件

您可能还会喜欢...

特别推荐

ST最新信息

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      X-CUBE-CLASSB

      批量生产

      B类60730-1和60335-1功能安全包,具有STM32Cube的软件扩展

      STM32Cube扩展包 ST
      X-CUBE-CLASSB

      描述:

      B类60730-1和60335-1功能安全包,具有STM32Cube的软件扩展