STSW-STM32046

批量生产

STM32F105/7、STM32F2和STM32F4 USB on-the-go主机和设备库(UM1021)

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The USB On-The-Go host and device library is a firmware and application software package (STSW-STM32046) for USB (Universal Serial Bus) hosts and devices. This package includes an example and a software demonstration for developing applications using USB full speed and high speed transfer types (control, interrupt, bulk and isochronous). The aim of the USB OTG host and device library is to provide at least one firmware example demonstration for each USB transfer type. For more details about all the components of a USB OTG host and device library, including examples for different types of devices, refer to STM32F105xx, STM32F107xx, STM32F2xx and STM32F4xx USB On-The-Go host and device library User manual (UM1021).
  • 所有功能

    • Full USB host and device stack supporting many classes
    • Host classes: HID, MSC, CDC
    • Device classes: HID, MSC, CDC, Audio, DFU
    • Eleven device examples, four host examples and one example of a manual dual-role device

获取软件

您可能还会喜欢...

特别推荐

ST最新信息

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STM32CubeF1

      批量生产

      STM32Cube MCU包,用于STM32F1系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeF1

      描述:

      STM32Cube MCU包,用于STM32F1系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32CubeF2

      批量生产

      STM32Cube MCU包,用于STM32F2系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeF2

      描述:

      STM32Cube MCU包,用于STM32F2系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo和评估板)

      STM32CubeF4

      批量生产

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeF4

      描述:

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)