STSW-STM32137

批量生产

STM32072B-EVAL演示固件

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
Partner products
Sales Briefcase

产品概述

描述

The STM32072B-EVAL demonstration firmware is running on the STM32072B-EVAL evaluation board, which can be used to evaluate the capabilities of the STM32F072VBT6 microcontroller and on-board peripherals. It contains many applications that can easily be reused. Refer to user manual UM1687 for full description of the STM32072B-EVAL demonstration firmware.
  • 所有功能

    • Dual interface (I2C and RF) EEPROM application (ESL and DataLogger)
    • HDMI-CEC
    • Infrared RC5 and SIRC receiver and transmitter
    • RTC calendar
    • File system FAT implementation on SDCard
    • Wave player using STM32 DAC peripheral
    • Voice recording
    • Touch sense controller (TSC)
    • Low power modes
    • Temperature sensor interfacing
    • TFT LCD

获取软件

特别推荐