STSW-STM32156

批量生产

在STM32F4系列微控制器上实现仿真的通用异步收发器(AN4457)

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The UART emulator is needed in applications that require more UARTs than the ones provided by STM32F4 microcontrollers. The STSW-STM32156 firmware provides an emulated full-duplex UART which supports up to 9 data bits and up to115200 baud rates.
The STSW-STM32156 firmware also offers an example of communications between a hardware and a software UART.
For more details refer to application note AN4457.
  • 所有功能

    • Full duplex, asynchronous communications
    • Full duplex mode up to 115200 bps
    • Data length (5 up to 9 bits)
    • Flexible GPIO use: all GPIOs could be configured as UART TX/RX

获取软件

特别推荐

ST最新信息