X-CUBE-LED1

批量生产

STM32Cube的DC-DC LED驱动器软件扩展

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
Partner products
Sales Briefcase

产品概述

描述

X-CUBE-LED1 is an expansion software package for STM32Cube. The software runs on the STM32 microcontroller and includes drivers for controlling a string of high-brightness LEDs. The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers. The software comes with sample implementations of drivers running on the X-NUCLEO-LED61A1 plugged on a NUCLEO-F401RE or NUCLEO-L053R8.
  • 所有功能

    • Complete middleware package to build applications using LED driver (LED6001) and hardware expansion board (X-NUCLEO-LED61A1) for STM32 Nucleo.
    • Example demo status information on PC serial utilities like HyperTerminal.
    • Sample implementation available on X-NUCLEO-LED61A1 board plugged to a NUCLEO-F401RE or NUCLEO-L053R8 board.
    • Easy portability across different MCU families thanks to STM32Cube.
    • Free, user-friendly license terms.

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STM32CubeF4

      批量生产

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeF4

      描述:

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32CubeL0

      批量生产

      STM32Cube MCU包,用于STM32L0系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS和Touch Sensing - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeL0

      描述:

      STM32Cube MCU包,用于STM32L0系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS和Touch Sensing - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-LED61A1

      批量生产

      用于STM32 Nucleo的DC-DC LED驱动器扩展板,基于LED6001

      STM32 ODE电源驱动硬件 ST
      X-NUCLEO-LED61A1

      描述:

      用于STM32 Nucleo的DC-DC LED驱动器扩展板,基于LED6001