X-CUBE-LED1642

批量生产

STM32Cube的16通道LED驱动器软件扩展

下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The X-CUBE-LED16A1 expansion software package for STM32Cube runs on the STM32 microcontroller with drivers and sample applications for the LED1642GW LED driver. An SPI interface facilitates communication between the STM32 Nucleo board and the X-NUCLEO-LED16A1 expansion board. It is built on top of STM32Cube software technology that ease portability across different STM32 microcontrollers.
The software includes sample driver implementations for the X-NUCLEO-LED16A1 expansion board on a NUCLEO-F401RE or NUCLEO-L053R8 development board.
  • 所有功能

    • Complete middleware package to build applications using the LED1642GW LED driver on the X-NUCLEO-LED16A1 expansion board for STM32 Nucleo
    • SPI interface between STM32 Nucleo and X-NUCLEO-LED16A1 expansion board
    • Multiple stacking of X-NUCLEO-LED16A1 expansion boards allowed
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free user-friendly license terms
    • Sample implementations for X-NUCLEO-LED16A1 expansion board(s) plugged on a NUCLEO-F401RE or NUCLEO-L053R8 development board

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STM32CubeF4

      批量生产

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeF4

      描述:

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32CubeL0

      批量生产

      STM32Cube MCU包,用于STM32L0系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS和Touch Sensing - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeL0

      描述:

      STM32Cube MCU包,用于STM32L0系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS和Touch Sensing - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-LED16A1

      批量生产

      用于STM32 Nucleo的16通道LED驱动器扩展板,基于LED1642GW

      STM32 ODE电源驱动硬件 ST
      X-NUCLEO-LED16A1

      描述:

      用于STM32 Nucleo的16通道LED驱动器扩展板,基于LED1642GW