X-CUBE-LPUART

批量生产

使用LPUART的STM32Cube嵌入式软件功耗演示(AN4635)

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The microcontrollers in the STM32G0, STM32G4, STM32H7, STM32L0, STM32L4, STM32L4+, STM32L5, and STM32WB Series feature an alternative UART interface, designed to allow the STM32 to operate with minimum power requirements. The application in the X-CUBE-LPUART Expansion Package aims to demonstrate how to exploit fully the LPUART advantages, thus extending product battery life.
For more details, refer to the Minimization of power consumption using LPUART for STM32 microcontrollers application note (AN4635), available on www.st.com.
  • 所有功能

    • Communication speeds of 9600 and 57600 bauds; communication using DMA, interrupt, or polling method
    • Showcase of Stop and Sleep modes in communication
    • Power regulator settings influence explained

获取软件

特别推荐