X-CUBE-MEMS1

批量生产

STM32Cube的传感器和运动算法软件扩展

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The X-CUBE-MEMS1 expansion software package for STM32Cube runs on the STM32 and includes drivers that recognize the sensors and collect temperature, humidity, pressure and motion data. The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers.
The software comes with a sample implementation of the drivers running on the X-NUCLEO-IKS01A2/X-NUCLEO-IKS01A3/X-NUCLEO-IKS02A1 expansion boards connected to a featured STM32 Nucleo development board.
The software provides sample applications and advanced motion libraries: MotionAC accelerometer calibration, MotionAD airplane detection, MotionAR activity recognition, MotionAT active time, MotionAW activity recognition for wrist, MotionCP real-time carry position, MotionDI dynamic inclinometer, MotionEC real-time e-compass, MotionFA fitness activity, MotionFD real-time fall detection, MotionFX sensor fusion, MotionGC gyroscope calibration, MotionGR real-time gesture recognition, MotionID motion intensity detection, MotionMC magnetometer calibration, MotionPE real-time pose estimation, MotionPM real-time pedometer library, MotionPW real-time pedometer for wrist, MotionSD standing vs sitting desk detection, MotionTL tilt measurement and MotionVC vertical context libraries.
  • 所有功能

    • Complete software to build applications using the following sensors:
      • temperature and humidity sensors: HTS221 for X-NUCLEO-IKS01A2 and X-NUCLEO-IKS01A3
      • pressure sensor: LPS22HB for X-NUCLEO-IKS01A2, LPS22HH for X-NUCLEO-IKS01A3, LPS33HW and LPS33K via DIL24 interface
      • temperature sensors: STTS751 for X-NUCLEO-IKS01A3 and STTS22H via DIL24 interface
      • motion sensors: LSM303AGR and LSM6DSL for X-NUCLEO-IKS01A2, LIS2MDL, LIS2DW12 and LSM6DSO for X-NUCLEO-IKS01A3, ISM330DHCX, IIS2DLPC and IIS2MDC for X-NUCLEO-IKS02A1, and ASM330LHH, ISM303DAC, ISM330DLC, LIS2DH12, LSM6DSOX, A3G4250D, AIS2DW12, AIS328DQ, AIS3624DQ, H3LIS331DL, LIS3MDL, LSM6DSR, LSM6DSRX, LSM6DSO32 and IIS2ICLX via DIL24 interface
      • audio sensor: IMP34DT05 for X-NUCLEO-IKS02A1
    • Several examples to show the innovative inertial and environmental sensors
    • Sample application to transmit real-time sensor data to a PC
    • Compatible with the Unicleo-GUI graphical user interface to display sensor data and configure outputs
    • Sample implementation available on the X-NUCLEO-IKS01A2/X-NUCLEO-IKS01A3/X-NUCLEO-IKS02A1 boards connected to a NUCLEO-F401RE, NUCLEO-L152RE, NUCLEO-L476RG or NUCLEO-L073RZ development board
    • Advanced motion libraries with sample applications
    • Package compatible with STM32CubeMX, can be downloaded from and installed directly into STM32CubeMX
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STM32CubeF4

      批量生产

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeF4

      描述:

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32CubeL0

      批量生产

      STM32Cube MCU包,用于STM32L0系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS和Touch Sensing - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeL0

      描述:

      STM32Cube MCU包,用于STM32L0系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS和Touch Sensing - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32CubeL1

      批量生产

      STM32Cube MCU包,用于STM32 L1系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS、Touch Sensing和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeL1

      描述:

      STM32Cube MCU包,用于STM32 L1系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS、Touch Sensing和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32CubeL4

      批量生产

      STM32Cube MCU包,用于STM32L4系列和STM32L4 Plus系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TouchSensing、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeL4

      描述:

      STM32Cube MCU包,用于STM32L4系列和STM32L4 Plus系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TouchSensing、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)
    • 产品型号
      状态
      描述
      类型
      供应商

      STEVAL-MKI160V1

      批量生产

      面向标准DIL24插座的LSM6DS3适配器板

      运动传感器(MEMS)评估板 ST
      STEVAL-MKI160V1

      描述:

      面向标准DIL24插座的LSM6DS3适配器板
    • 产品型号
      状态
      描述
      类型
      供应商

      STM32CubeMX

      批量生产

      STM32Cube初始化代码生成器

      STM32配置程序和代码生成器 ST
      STM32CubeMX

      描述:

      STM32Cube初始化代码生成器

      Unicleo-GUI

      批量生产

      STM32Cube的X-CUBE-MEMS1运动MEMS和环境传感器扩展软件GUI

      Sensor Software Development Tools ST
      Unicleo-GUI

      描述:

      STM32Cube的X-CUBE-MEMS1运动MEMS和环境传感器扩展软件GUI
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-IKS01A2

      批量生产

      STM32 Nucleo运行MEMS和环境传感器扩展板

      STM32 ODE检测硬件 ST
      X-NUCLEO-IKS01A2

      描述:

      STM32 Nucleo运行MEMS和环境传感器扩展板

      X-NUCLEO-IKS01A3

      批量生产

      STM32 Nucleo运行MEMS和环境传感器扩展板

      STM32 ODE检测硬件 ST
      X-NUCLEO-IKS01A3

      描述:

      STM32 Nucleo运行MEMS和环境传感器扩展板

      X-NUCLEO-IKS02A1

      批量生产

      Motion MEMS and microphone MEMS expansion board for STM32 Nucleo

      STM32 ODE检测硬件 ST
      X-NUCLEO-IKS02A1

      描述:

      Motion MEMS and microphone MEMS expansion board for STM32 Nucleo